OM4109
The tightening torque of the crankshaft bolt is so high, that it is essential to be equipped with this tool.
The torque multiplier is critical to the proper removal and installation of the crankshaft pulley bolt on Ford 1.0L - 1.1L Ecoboost engines.
Models:
Ford : Ford B-Max (2012-2018), Ford C-Max (2012-2018), Ford Grand C-Max (2017-2018), Ford EcoSport (2015-2019), Ford Fiesta (2012-2019), Ford Focus (2012-2018), Ford Mondeo (2015-2018), Ford Transit Courier (2014-2020), Ford Transit Connect (2013-2018), Ford Grand Tourneo Connect (2013-2018), Ford Tourneo Courier (2014-2020)
OEM codes :
303-1611 , 303-1611-01 , 303-1611-02
Compatible engine codes :
B3DA , B7DA , M1CA , M1CB , M1DA , M1DC , M1DD , M1DH , M1FA , M1JA , M1JC , M1JE , M1JH , M1JJ , M1JL , M1JM , M1JP , M1JU , M2DA , M2DB , M2DC , M2GA , M2GB , P4JA , P4JB , P4JC , P4JD , SFCA , SFCB , SFCC , SFCD , SFDB , SFJA , SFJB , SFJC , SFJD , SFJE , SFJH , SFJJ , SFJK , SFJL , XMJA , XMJB , XMJC , XMJD , XPJA , XPJB , XPJC , XPJD , XYJA , XYJB , XYJC , XYJD , XYJE , YYJA , YYJB , YYJC , YYJD , YYJE , YYJF , YYJG
Giriş Yap
Bu ürünü sepetinize ekleyinDocumentation
Product information
ÖZELLİKLER | |
---|---|
Weight | 7,3 kg |
Warranty period (years) | 2 |