• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

UNIVERSAL BEARING REMOVAL SET - CLA

UNIVERSAL BEARING REMOVAL SET

UNIVERSAL BEARING REMOVAL SET - CLA

Wheel bearing tools

OM8034

This tooling is dedicated to bearings that are not integral within the hub.
The design of the cups ensures a precise alignment.

This kit is designed for an intervention on the vehicle.
It is also possible to add a 17T hydraulic power as an option or to use cups with the press.
This composition can also be used to remove some silent-blocs.

 

Contents
- 10 push cups from 61mm to 83,5mm
- 3 through cups 72, 80, 88mm
- 1 counter bearing cup 
- 1 traction screw M20 with bearing 
- 2 thrust screws M12x1,5
- 2 thrust screws M14x1.5

Documentation

Product information

ÖZELLİKLER
Warranty period (years)5
Weight9,77 kg