Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Rulman üniteleri

UCF215D1 - NTN

UCF215D1

Gri dökme demir yatak, soket setskur cıvatalı radyal bilyalı insert rulman,tutuculu keçe

Oynak yataklı rulmanlar: Farklı sabitleme seçenekleri ve dökme demir, paslanmaz çelik veya plastikten yapılmış yataklar

Bu kitin içeriğinde bulunan referans(lar)

  • F215D1
  • UC215D1

Documentation

Product information

PRODUCT DEFINITION
MarkaNTN
A - Yatak yüksekliği56 mm
Total height (A0)78,5 mm
Flange thickness (A1)22 mm
Distance from mounting surface to raceway (A2)34 mm
Insert IR width (B)77,8 mm
Bore dia. (shaft diameter)75
Distance of attachment bolt holes (J)159 mm
Overall length (L)200 mm
Dia. of attachment bolt hole (N)19 mm
Distance IR face - middle of bearing raceway (S)33,3 mm
OTHER FEATURES
Kütle6,6 kg