Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Rulman üniteleri

UCFC203D1 - NTN

UCFC203D1

Gri dökme demir yatak, soket setskur cıvatalı radyal bilyalı insert rulman,tutuculu keçe

Oynak yataklı rulmanlar: Farklı sabitleme seçenekleri ve dökme demir, paslanmaz çelik veya plastikten yapılmış yataklar

Bu kitin içeriğinde bulunan referans(lar)

  • FC204D1
  • UC203D1

Documentation

Product information

PRODUCT DEFINITION
MarkaNTN
A - Yatak yüksekliği25,5 mm
Total height (A0)33,3 mm
Flange thickness (A1)20,5 mm
Distance from mounting surface to raceway (A2)10 mm
Centering height (A3)5 mm
Insert IR width (B)31 mm
Bore dia. (shaft diameter)17
H3 - Merkezleme çapı62 mm
Pitch dia. of attachment bolt holes (J)78 mm
Distance of attachment bolt holes (FC2, FCX, FCG2) (J1)55,2 mm
Overall length (L)100 mm
Dia. of attachment bolt hole (N)12 mm
Distance IR face - middle of bearing raceway (S)12,7 mm
OTHER FEATURES
Kütle0,8 kg