Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Weight | 0,51 kg |
| Breite 1 | 27 mm |
| Lagertyp | BALL BEARING |
| Aussendurchmesser 1 | 72 mm |
| Innendurchmesser 1 | 30 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.
| EIGENSCHAFTEN | |
|---|---|
| Weight | 0,51 kg |
| Breite 1 | 27 mm |
| Lagertyp | BALL BEARING |
| Aussendurchmesser 1 | 72 mm |
| Innendurchmesser 1 | 30 mm |