
AC5099
Measures the tension, expressed in Hertz, of all timing and accessory belts.
2 microphones: can be used in a noisy environment.
Specifications:
- multi-brand
- measurement range 30 to 520Hz
- accurate to ± 1Hz from 0 to 100Hz and 1% if > 100Hz
- power supply 9V battery
- average calc. time 30 seconds max.
- battery life 50h of use
- automatic shutdown after 120 seconds
- manufacturer data catalogue SA5099 supplied
Einloggen
Um dieses Produkt in Ihren Warenkorb zu legenDocumentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Warranty period (years) | 2 |
| Weight | 1,2 kg |