Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| External diameter 1 (wheel) | 84 mm |
| Width 2 (wheel) | 42 mm |
| Breite 1 | 40 mm |
| Aussendurchmesser 1 | 84 mm |
| Breite 2 | 42 mm |
| Innendurchmesser 1 | 49 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.
| EIGENSCHAFTEN | |
|---|---|
| External diameter 1 (wheel) | 84 mm |
| Width 2 (wheel) | 42 mm |
| Breite 1 | 40 mm |
| Aussendurchmesser 1 | 84 mm |
| Breite 2 | 42 mm |
| Innendurchmesser 1 | 49 mm |