
OM3673
Complete kit lets you correctly position the camshaft and engine shaft while changing the timing belt.
Models:
BMW: 318 TDS/Compact (E36), 318iS (E30), 318iS Coupé Compact (E36), 318TI Compact (E36), 320i, 323i, 325i, 328i (E36), 520i (E34/E39), 523i (E39), 525i (E34), 528i (E39), 728i (E38), Z3 1.9/2.8i (89-98)
BMW petrol engines: 316i/Compact (E30 1.6/E36/E46), 318i (E30 E36 E46) 518i (E34 VANOS), Z3 1.8/1.9i (88-04)
BMW diesel engines: 325 TD/TDS (E36), 525 TD/TDS (E34/E39), 725 TDS (E38) (91-03)
Rover: 75, Range Rover
Opel/ Vauxhall: Omega
Engines: 2.5 TD/TDS
OEM codes :
11-2-300 , 11-3-190 , 11-3-240 , 11-3-292 , 11-3-320 , 11-3-390 , 11-4-220 , 11-5-490
Compatible engine codes : M40 (courroie) , M43 (chaine) , M42 , M44 , M50 , M52, M54 (chaine)
Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 2 kg |