
OM3858
Models :
BMW : 116 E81/82/87/88 (08-12), 118 E81/82/87/88 (04-14), 120 E81/82/87/88 (04-14), 123 E81/82/87/88 (07-14), 316 E90/91/92/93 (09-12), 318 Compact E46 (01-05), 318 E90/91/92/93 (05-12), 320 Compact E46 (98-05), 320 E90/91/92/93 (05-12), 325 E90/91/92/93 (02-14), 330 E46/90/91/92/93 (99-14), 335 E90/91/92 (06-11), 520 E39/60/61 (00-10), 525 E39/60/61 F10-11 (00-12), 530 E46/60/61 F10/11 (98-13), 530GT F07 (09-12), 535 E60/61 F10-11 (04-12), 535GT F07 (10-12), 635 E63/64 (07-11), 730 E38/65/66 F01/02/04 (98-12), 740 F01/02/04 (09-12), 740 xDrive F01/02/04 (09-12), X1 sDrive E84 (09-12), X1 xDrive E84 (09-14), X3 E83 (03-10), X3 xDrive E83 (08-12), X5 E53/70 (00-12), X5 xDrive E70 (10-13), X6 E71/72 (08-10), X6 xDrive E71/72 (10-14)
Mini : Mini (10-14), Clubman (10-14), Clubvan (12-14), Countryman (10-14), Paceman (13-14), Roadster (12-14)
Land Rover : Freelander TD4 (00-06), Range Rover TD6 (02-06)
Rover-MG : MG-ZT/T (01-05), 75 CDT/CDTI (99-05)
Opel : Omega B (01-03)
Engines : 1.6, 1.8, 2.0, 2.3, 2.5, 3.0, 3.5, 4.0 diesel
Compatible engine codes :
M47 , M47T2 , M57 , M57T2 , M57TU , N47 , N47C16A , N47S (C16K1 , C16U1 , C20K1 , C20U1 , D20A , D20B , D20O0 , D20T0 , D20U0) , N57 D30O0 , D30O1 , D30T0 , D30U0 , 204D3/TD4 , 306D1/TD6 , M47R , Y25DT
Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 3,937 kg |