Referenz OM4041
OM4041
Accessory of OM 4058
This set is compatible with all PURETECH PSA 3-cylinder engines (atmospheric and turbo). This set requires the removal of the rocker box cover.
Also available: our PSA 1.2 12V Turbo 3 cylinder PureTech this timing kit does not require the removal of the rocker box cover.
Models:
Peugeot: 108, 208, 2008, 301, 308, 3008, 5008
Citroën: C3111, DS3, DS3 Convertible, C-Elysée
Engines: 1.0, 1.2i
OEM codes :
0109-2A , 0109-2B , 0197-N
Compatible engine codes :
EB0 , EB2 , EB2DT , EB2DTS , EB2ADT , EB2F , HM01 , HM02 , HMT , HMY , HMZ , HN01 , HN02 , HNY , HNZ , ZM01 , ZMZ
Einloggen
Um dieses Produkt in Ihren Warenkorb zu legenDocumentation
Product information
EIGENSCHAFTEN | |
---|---|
Weight | 2,526 kg |
Warranty period (years) | 5 |