
OM8036
Installation and removal directly on the vehicle.
No shock absorber removal, no suspension arm removal, no camber adjustment on some vehicles.
Time saving.
Specifications:
- half-shells made of HSS steel, with a high resistance to deformation and breaking.
Applications:
Ø62: Audi (A1, A2, VW Lupo...)
Ø66: Seat (Cordoba, Ibiza...), Skoda (Fabia...), VW: (Fox, Polo 7–8...)
Ø68: PSA, Renault...
Ø72: Audi (A1, A2 (ABS)...), Seat (Cordoba, Ibiza...), Skoda (Fabia, Roomster...), VW (Fox, Polo 7–8...)
Ø75: Mitsubishi (Colt...), Smart (Forfour...)
Ø78: Volvo (C30, C70, S40 2, V50...), Ford (C Max, Focus 2, Mazda 3...) Ø82: VW (Touareg...), Porsche (Cayenne...)
Ø85: VW (T5)
Contents:
To set up:
- 1 set of half-shells for Ø62mm
- 1 set of half-shells for Ø66, 68mm
- 1 set of half-shells for Ø72, 75, 78mm
- 1 set of half-shells for Ø82, 85mm
To remove:
- 1 set of half shells for Ø62, 66, 68, 72, 75, 78, 82, 85mm
Einloggen
Um dieses Produkt in Ihren Warenkorb zu legenDocumentation
Product information
EIGENSCHAFTEN | |
---|---|
Warranty period (years) | 5 |
Weight | 24 kg |