
HYDRAULIC RAM 17T STROKE 43mm - CLA
Wheel bearing tools
OM8037
Specifications:
M20 through-body ram.
- force: 17 tons
- stroke: 43 mm
- dimensions: Ø90x155mm
- max. pressure 700bar
- connection: 3/8" 18 NPT
- external connection thread: 2" 3/4-16 UN
- material: aluminum
- reducers: M10, M12, M14, M16, M18
Einloggen
Um dieses Produkt in Ihren Warenkorb zu legenDocumentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Länge 1 | 155 mm |
| Warranty period (years) | 5 |
| Diamètre [mm] | 90 mm |
| Weight | 2,64 kg |