Referenz P-AU0867-2LXL/L588
Einloggen
Um dieses Produkt in Ihren Warenkorb zu legenDocumentation
Product information
| EIGENSCHAFTEN | | Lagertyp | FC |
| With integrated sensor ring | 1 |
| External diameter | 75 mm |
| Internal diameter n°1 (wheel) | 40 mm |
| Width | 39 mm |
| Weight | 0,717 kg |
OE Equivalents
Subaru, Toyota90363-40079Toyota90363-40082Vauxhall97020792Automotive Compatibility
SubaruTREZIATREZIA => --ToyotaECHO SaloonECHO Saloon => --ToyotaIQIQ12/2008 => 04/2014--ToyotaPRIUS CPRIUS C => --ToyotaRACTISRACTIS => --ToyotaURBAN CRUISERURBAN CRUISER12/2008 => 04/2014--ToyotaVERSO SVERSO S => --ToyotaVERSO SVERSO-S 110/2010 => --ToyotaVERSO SVERSO-S 210/2010 => --ToyotaYARISYARIS => --ToyotaYARIS / VIOS III SaloonYARIS / VIOS III Saloon => --ToyotaYARIS / VIOS SaloonYARIS / VIOS Saloon => --ToyotaYARISYARIS II => --ToyotaYARISYARIS III => --VauxhallMONTEREYMONTEREY04/1994 => 05/1998--