
Neu
Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Piston Rod Diameter | 20 mm |
| Tube diameter | 51 mm |
| Related product | SA65944.01L |
| Fitting position | Avant droit |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Jambe de suspension |
| Shock absorber clamping mode | Goujon en haut |
| Weight | 5,115 kg |