Neu
Documentation
Product information
| EIGENSCHAFTEN | | Piston Rod Diameter | 12 mm |
| Tube diameter | 45 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Goujon en haut |
| Weight | 1,873 kg |
OE Equivalents
Ford1517638Ford1517639Ford1568054Ford1568056Ford1704260Ford1783333Ford1788026Ford1805577Ford1805578Ford1875376Ford2270695Ford8V4118080ACFord8V4118080BCFord8V4118080CBFord8V4118080DBFordCV6118080AACFordCV6118080AADFordCV6118080ABAFordCV6118080ABBFordHV6118080ABCAutomotive Compatibility
FordKugaKUGA I => 02/2010--FordKUGA IIKUGA II => --FordPUMAPUMA I => --