Neu
Documentation
Product information
| EIGENSCHAFTEN | | Piston Rod Diameter | 12 mm |
| Tube diameter | 40 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Bossage en bas |
| Weight | 1,846 kg |
OE Equivalents
VW (SVW)180513025FSeat, Skoda6R0513025ANSkoda, Seat6R0513025BASkoda6R0513025BBVW (SVW), SKODA (SVW)6RD513025DVW (SVW), SKODA (SVW)6RD513025GVW (SVW)6RD513025QVolkswagen6RU513025AVolkswagen6RU513025BAutomotive Compatibility
SeatToledoTOLEDO IV07/2013 => --SkodaRAPIDRAPID 1 => 07/2013--SkodaRAPIDRAPID 2 => --