Neu
Documentation
Product information
| EIGENSCHAFTEN | | Piston Rod Diameter | 12 mm |
| Tube diameter | 48 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Weight | 2,213 kg |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Bossage en bas |
OE Equivalents
Opel, Vauxhall3560728Vauxhall, Opel39166069Opel9826242780Citroen, Fiat, Vauxhall, Peugeot, Opel9826242880Fiat, Citroen, Opel, Vauxhall9826242980Peugeot, Citroen9826243080Citroen, Peugeot9826243180Fiat, Opel, Peugeot, Citroen9826243280ToyotaSU001B0957ToyotaSU001B0958ToyotaSU001B0959Automotive Compatibility
CitroenBerlingoBERLINGO III01/2019 => 01/2019--FiatDobloDOBLO III => --OpelComboCOMBO IV => --PeugeotPartnerPARTNER III01/2019 => 01/2019--PeugeotRIFTERRIFTER => 01/2019--ToyotaPROACE CITYPROACE CITY => --VauxhallCOMBOCOMBO IV01/2019 => 01/2019--