Neu
Documentation
Product information
| EIGENSCHAFTEN | | Piston Rod Diameter | 12 mm |
| Tube diameter | 40 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Bossage en bas |
| Weight | 1,64 kg |
OE Equivalents
DS9831094880Peugeot9836658080Peugeot9836658280Citroen9841379480Vauxhall, Opel9842692080Citroen9847555680Automotive Compatibility
CitroenC4C4 => --CitroenC4C4 1 => --CitroenC4C4 III => --DSDS3DS3 1 => --DSDS3DS3 2 => --OpelMokkaMOKKA II => --Peugeot20082008 II => --VauxhallMOKKAMOKKA II => --