Neu
Documentation
Product information
| EIGENSCHAFTEN | | Piston Rod Diameter | 12 mm |
| Tube diameter | 40 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Weight | 1,544 kg |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Bossage en bas |
OE Equivalents
Peugeot9831182580Peugeot9831186680Peugeot9831187480Opel, Vauxhall, Peugeot9831189080Vauxhall, Lancia, Peugeot, Opel9831189980Automotive Compatibility
LanciaYPSILONYPSILON VI => --OpelCORSACORSA VI => --Peugeot208208 II => --VauxhallCORSACORSA V => --