Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Weight | 1,02 kg |
| Innendurchmesser 1 | 39 mm |
| External diameter 1 (wheel) | 74 mm |
| Fitting position | Train avant |
| Width | 36 mm |
| EIGENSCHAFTEN | |
|---|---|
| Weight | 1,02 kg |
| Innendurchmesser 1 | 39 mm |
| External diameter 1 (wheel) | 74 mm |
| Fitting position | Train avant |
| Width | 36 mm |