Documentation
Product information
| EIGENSCHAFTEN | | Lagertyp | XHGB |
| Flanschbefestigung | 3 |
| External diameter 1 (wheel) | 119 mm |
| Fitting position | Train avant |
| External diameter | 119 mm |
| Width | 84,8 mm |
| Internal diameter 2 (wheel) | 56 mm |
| Weight | 2,889 kg |
OE Equivalents
Chevrolet13123486Opel1603208Opel1603209Opel90538939Automotive Compatibility
ChevroletASTRA HatchbackASTRA Hatchback => --ChevroletASTRA SaloonASTRA Saloon => --ChevroletAstra - 08/48 HatchbackAstra - 08/48 Hatchback => --ChevroletAstra - 48 HatchbackAstra - 48 Hatchback => --ChevroletAstra - 69 SaloonAstra - 69 Saloon => --ChevroletVectra - 69 SaloonVectra - 69 Saloon => --ChevroletVectra GT - 48 HatchbackVectra GT - 48 Hatchback => --OpelASTRA G Estate VanASTRA G Estate Van => --OpelASTRA G HatchbackASTRA G Hatchback => --OpelAstraASTRA II => --OpelAstraAstra => --OpelZAFIRAZAFIRA I12/1998 => 05/2005--VauxhallASTRAASTRA12/1999 => 11/2005--VauxhallASTRAASTRA III03/1998 => 12/1999--VauxhallASTRAASTRA IV01/1998 => 11/2005--VauxhallASTRAVANASTRAVAN03/1998 => 04/2004--VauxhallZAFIRAZAFIRA04/1999 => 05/2003--VauxhallZAFIRAZAFIRA I => --