
Documentation
Product information
| CARACTERISTICAS | |
|---|---|
| Bellows length | 106 mm |
| Fitting position | Avant gauche |
| Weight | 0,533 kg |
| Bellows material | Caoutchouc |
| Diámetro interior 1 | 25 mm |
| Diámetro interior 2 | 565 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

| CARACTERISTICAS | |
|---|---|
| Bellows length | 106 mm |
| Fitting position | Avant gauche |
| Weight | 0,533 kg |
| Bellows material | Caoutchouc |
| Diámetro interior 1 | 25 mm |
| Diámetro interior 2 | 565 mm |