
Documentation
Product information
| CARACTERISTICAS | | Bellows length | 101 mm |
| Weight | 0,313 kg |
| Bellows material | Caoutchouc |
| Fitting position | Avant droit |
| Diámetro interior 1 | 235 mm |
| Diámetro interior 2 | 745 mm |
Automotive Compatibility
AudiA3A3 II12/2002 => 06/2016--AudiA3A3 III12/2002 => 06/2009--AudiA4A4 II => --AudiA6A6 III => --FordGalaxyGALAXY I => --FordGalaxyGalaxy => --SeatALHAMBRAALHAMBRA02/2003 => 01/2009--SeatALHAMBRAALHAMBRA I02/2003 => 01/2009--SeatALTEAALTEA 112/2002 => 10/2010--SeatALTEAALTEA 212/2002 => 06/2009--SeatLeonLEON II12/2002 => 06/2009--SeatToledoTOLEDO III12/2002 => 06/2009--SkodaOctaviaOCTAVIA II12/2002 => 04/2013--SkodaSUPERBSUPERB II12/2002 => 04/2015--VolkswagenBORABORA12/2002 => 06/2009--VolkswagenCADDYCADDY III12/2002 => 04/2015--VolkswagenEOSEOS 112/2002 => 06/2009--VolkswagenEOSEOS 212/2002 => 06/2009--VolkswagenGOLFGOLF => --VolkswagenGOLFGOLF 112/2002 => 06/2009--VolkswagenGOLFGOLF 212/2002 => 06/2009--VolkswagenGOLF IVGOLF IV12/2002 => 06/2009--VolkswagenGOLF VGOLF V12/2002 => 06/2009--VolkswagenGOLF VIGOLF VI => --VolkswagenJETTA IIIJETTA III12/2002 => 06/2009--VolkswagenJettaJETTA IV12/2002 => 06/2009--VolkswagenJettaJETTA V12/2002 => 06/2009--VolkswagenPassatPASSAT V12/2002 => 06/2009--VolkswagenPassatPassat12/2002 => 06/2009--VolkswagenSCIROCCOSCIROCCO => --VolkswagenSCIROCCO IIISCIROCCO III => --VolkswagenSHARANSHARAN02/2003 => 01/2009--VolkswagenSHARANSHARAN I03/2000 => 01/2009--VolkswagenTOURANTOURAN => --VolkswagenTOURANTOURAN I12/2002 => 04/2010--VolkswagenTOURANTOURAN II12/2002 => 06/2009--