
Documentation
Product information
| CARACTERISTICAS | | Bellows length | 85 mm |
| Bellows material | Caoutchouc |
| Fitting position | Avant gauche |
| Weight | 0,294 kg |
| Diámetro interior 1 | 215 mm |
| Diámetro interior 2 | 70 mm |
Automotive Compatibility
SeatALHAMBRAALHAMBRA02/2003 => 01/2009--SeatALHAMBRAALHAMBRA I05/2000 => 04/2009--VolkswagenSHARANSHARAN02/2003 => 01/2009--VolkswagenSHARANSHARAN I02/2003 => 01/2009--VolkswagenTOURANTOURAN02/2003 => 01/2009--VolkswagenTOURANTOURAN I => --