Documentation
Product information
| CARACTERÍSTICAS TÉCNICAS | | Marca | NTN |
| Dc1 - Roller cage bore diameter | 60 mm |
| Dc - Roller cage outer diameter | 85 mm |
| Dw - Rolling element diameter | 3 mm |
| Bearing ring (washer) AS | AS1112 |
| Bearing ring (inner ring) WS | WS81112 |
| Bearing ring (outer ring) GS | GS81112 |
| Ea - Rollers reference outer diameter | 81,9 mm |
| Eb - Rollers reference inner diameter | 66 mm |
| Cage assembly mass | 0,039 kg |

| DESEMPENHO | | Ca - Dynamic axial load rating | 44,5 kN |
| C0a - Static axial load rating | 234 kN |
| Cua - Limit axial load rating | 28,6 kN |
| N lim - Grease lubrication limit speed | 800 tr/min |
| N lim - Oil lubrication limit speed | 3200 tr/min |
| Tmin - Temperatura mín de operação | -20 °C |
| Tmax - Temperatura máx de operação | 120 °C |