Pule para cabeçalho Pule para Conteúdo principal Pule para Rodapé
Este kit contém a (s) seguinte (s) referência (s)
Conecte-se Adcionar este produto ao seu cesta Documentation Product information CARACTERÍSTICOS Fitting position Avant droit Weight 7,505 kg New part Oui Diametro do vedador do rolamento 595 mm Quantidade de dentes no lado da roda 36 Diameter ball joint on the side of the wheel 95 mm Comprimento 1 814 mm Diameter of the ball joint, gearbox side 102 mm Definição da rosca macho ou femea M16x1,5
OE Equivalents Seat, Skoda, Audi, Volkswagen 1K0407272CC Volkswagen 1K0407272DN Volkswagen 1K0407272EC Volkswagen 1K0407272FR Volkswagen, Skoda 1K0407272GK Audi, Seat, Skoda 1K0407272GM Volkswagen, Skoda, Seat 1K0407272HN Volkswagen, Seat, Audi 1K0407272KA Skoda, Volkswagen, Audi 1K0407452DX Volkswagen 1K0407452GX Volkswagen, Seat, Skoda 1K0407452MX Volkswagen, Skoda 1K0407454BX Seat, Volkswagen, Audi 1K0407454PX Skoda, Seat, Audi 1K0407456CX Volkswagen 1Q0407272 Volkswagen 1Q0407272X Volkswagen 3C0407272BS Volkswagen, Audi, Seat, Skoda JZW407272DX Volkswagen JZW407272EX Automotive Compatibility Audi A3 A3 => - - Audi A3 A3 II => - - Audi A3 A3 III => - - Seat ALTEA ALTEA 1 => - - Seat ALTEA ALTEA 2 => - - Seat Leon LEON II => - - Seat Leon LEON III 08/2012 => - - Seat Toledo TOLEDO III 08/2004 => 04/2009 - - Skoda Octavia OCTAVIA II 04/2004 => 05/2013 - - Skoda Octavia OCTAVIA III 10/2012 => - - Skoda SUPERB SUPERB II 02/2008 => 04/2013 - - Skoda YETI YETI 1 10/2010 => 10/2013 - - Skoda YETI YETI 2 10/2010 => 10/2013 - - VW (FAW) CADDY CADDY => - - VW (FAW) CADDY Bus CADDY Bus => - - Volkswagen CADDY CADDY => - - Volkswagen CADDY ALLTRACK MPV CADDY ALLTRACK MPV => - - Volkswagen CADDY CADDY III 01/2004 => 04/2015 - - Volkswagen CADDY CADDY IV 04/2015 => - - Volkswagen EOS EOS 1 04/2006 => 04/2008 - - Volkswagen GOLF GOLF => - - Volkswagen GOLF GOLF 1 => - - Volkswagen GOLF GOLF 2 => - - Volkswagen GOLF V GOLF V => - - Volkswagen GOLF VI GOLF VI => - - Volkswagen GOLF GOLF VII => - - Volkswagen JETTA III JETTA III => - - Volkswagen Jetta JETTA IV => - - Volkswagen Jetta JETTA V => - - Volkswagen Passat PASSAT V => - - Volkswagen Passat PASSAT VII 10/2017 => - - Volkswagen TOURAN TOURAN => - - Volkswagen TOURAN TOURAN I => - - Volkswagen TOURAN TOURAN II => - -