• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Rolamentos de roda

FC.40784.S01 - SNR

Documentation

Product information

CARACTERÍSTICOS
Tipo de rolamentoFC
Weight1,065 kg
Diâmetro interno 142 mm
Largura 160 mm
External diameter 1 (wheel)75 mm

OE Equivalents

FabricanteReferênciaCitroen1635133480

Automotive Compatibility

MarcaModeloGeraçãoDataPosiçãoLocalizaçãoCitroenJumperJUMPER I => --CitroenJumperJUMPER II => --CitroenJumperJumper05/1999 => 05/2006--CitroenJumper - Z Bus (passenger carriage)Jumper - Z Bus (passenger carriage) => --CitroenJumper - Z Van (cargo carriage)Jumper - Z Van (cargo carriage) => --FiatDUCATODUCATO12/2001 => 05/2006--FiatDUCATO BusDUCATO Bus => --FiatDUCATODUCATO II04/2001 => 11/2011--FiatDUCATO VanDUCATO Van => --FiatDucato 11 - 244APMFAAY/244APMFABY/244APMNBAY/244BPMFAAX Van (cargo carriage)Ducato 11 - 244APMFAAY/244APMFABY/244APMNBAY/244BPMFAAX Van (cargo carriage) => --PeugeotBoxerBOXER I => --PeugeotBoxerBOXER II => --PeugeotBOXER VanBOXER Van => --PeugeotBoxerBoxer => --PeugeotBoxer - Z Bus (passenger carriage)Boxer - Z Bus (passenger carriage) => --