OM6210
Models:
PSA: 1007, 108, 206, 206 CC, 207, 207cc, 208, 2008, 301, 307, 308, 308cc, 308, 3008, 407, 407 Coupé, 5008, 607, Partner III
C2, C3, C3 Picasso, C3, C3111, C4, C4 Picasso, C4, C4 Picasso, Grand Picasso, C5 II, C5 III, C6, Berlingo III, DS3, DS3 Cab, C-Elysée, Xsara Picasso
Mini: One (R56), Mini Cooper (R55/R56), Mini Cooper S (R55/R56), Cooper/S, Mini One, Clubman
Jaguar: S-Type, XF, XJ, XJ6
Land Rover: Range Rover Sport, Discovery 3 & 4
Engines: 1.0, 1.2i, 1.4, 1.4 VTI, 1.6, 1.6 VTI, 1.6 THP, 1.6 diesel,1.8, 2.0, 2.5, 3.0 L, 2.7 D/TDV6/HDi/TDVi
Compatible engine codes:
276DT , 306DT , 5FS (EP6) , 8FR (EP3) , 8FS (EP3) , 9HY , 9HZ , AJ-V6D , B18A , B20 , B20/A , B20B , D20CTED4 (X8Z) , DT17BTED4 (UHZ) , DV6TED4 (9HX) , EB0 , EB2 , EB2DT , EB2DTS , EB2F , EP3 (8FS) , EP6 (5FW) , EP6DT (5FX) , EP6DTS (5FY) , HM01 , HM02 , HMT , HMY , HMZ , HN01 , HN02 , HNY , HNZ , N12B14AB , N12B16A , N14B16A , N46B18 , N52K , SDV6 , TDV6 , W16D16 (9HZ) , W16D16UO , ZM01 , ZMZ
Conecte-se
Adcionar este produto ao seu cestaDocumentation
Product information
CARACTERÍSTICOS | |
---|---|
Weight | 7,8 kg |
Warranty period (years) | 5 |