• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

RING PLIERS+4 SHELLS - CLA

RING PLIERS+4 SHELLS
Referência OM8024

OM8024

Locking pliers supplied with 4 sets of interchangeable clamps for tightening the snap ring on the transmission shaft to reinstall the seal (bowl) on the transmission when using the SNR OBK (Outer Boot Kit) and OJK (Outer Joint Kit) types.

Safe operation, no risk of rush damages.

 

Suited for splines: 
Ø23,8mm 29 teeth 
Ø24,6mm 30 teeth 
Ø26,97mm 33 teeth 
Ø28,57mm 35 teeth 
 
These shells cover about 80% of the park.

Documentation

Product information

CARACTERÍSTICOS
Weight1,05 kg
Warranty period (years)5