• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

INNER BEARING REMOVAL SET - CLA

INNER BEARING REMOVAL SET

OM8033

This assembly allows for quick and easy removal of the inner ring from the bearings without damaging it.
When removing the hubs, the rings remain in their housings and without special tools it is not possible to remove them without risk of damage.

This set can be used to replace rings from Ø35 to Ø61mm.

 

Contents:
- 5 clamping rings from Ø35 to Ø61mm.
- 1 bowl to receive the rings 
- 1 M22 thrust screw with 24mm hex drive

1/2 drawer format.

 

 

Documentation

Product information

CARACTERÍSTICOS
Warranty period (years)5
Weight4,75 kg