Heavy Duty EP3

HEAVY DUTY EP3 is a top-quality NLGI 3 multi-purpose grease that can take high loads. Its lithium-free technology is particularly effective for vertical shafts. Its consistency (grade 3) is suitable for applications requiring hard grease.
It is recommended for applications with vertical shafts, automotive wheel bearings, truck and trailer wheel hubs, agricultural machinery, etc.

Temperature range: -20°C to +120°C.

ФИЛЬТРОВАТЬ ПРОДУКТЫ (0)

1 - 1 из 1 продуктов
LUB HEAVY DUTY EP3 GREASE - B1kg

Heavy Duty EP3

Industry - Эквиваленты
Единица
Загрузка...
1 - 1 из 1 продуктов