Справка OM0022
OM0022
Accessory of OM 0199/OM 9208
Designed for the extraction of the most recalcitrant parts, e.g. constant velocity joint (transmission bowl), hubs, as well as for many bodywork straightening jobs.
Due to the technical nature of the mass, it will prevent it from rebounding when struck.
The intensity of the impact is considerably reduced, because the effort will be transmitted directly to the struck element. This will bring a comfort of work to its user.
No bounce.
Specifications :
- adapter thread M18 x 1.5 / M22 x 2.0
Войти
Добавить этот товар в корзинуDocumentation
Product information
| ХАРАКТЕРИСТИКИ | |
|---|---|
| Длина 1 | 770 mm |
| Warranty period (years) | 2 |
| Weight | 11,948 kg |