Справка OM8024
OM8024
Locking pliers supplied with 4 sets of interchangeable clamps for tightening the snap ring on the transmission shaft to reinstall the seal (bowl) on the transmission when using the SNR OBK (Outer Boot Kit) and OJK (Outer Joint Kit) types.
Safe operation, no risk of rush damages.
Suited for splines:
Ø23,8mm 29 teeth
Ø24,6mm 30 teeth
Ø26,97mm 33 teeth
Ø28,57mm 35 teeth
These shells cover about 80% of the park.
Войти
Добавить этот товар в корзинуDocumentation
Product information
| ХАРАКТЕРИСТИКИ | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 1,05 kg |