• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

HYDRAULIC RAM 17T STROKE 43mm - CLA

HYDRAULIC RAM 17T STROKE 43mm
Справка OM8037

OM8037

 

Specifications:
M20 through-body ram.
- force: 17 tons
- stroke: 43 mm
- dimensions: Ø90x155mm
- max. pressure 700bar
- connection: 3/8" 18 NPT
- external connection thread: 2" 3/4-16 UN
- material: aluminum
- reducers: M10, M12, M14, M16, M18

Documentation

Product information

ХАРАКТЕРИСТИКИ
Длина 1155 mm
Warranty period (years)5
Diamètre [mm]90 mm
Weight2,64 kg