Справка OM9314
OM9314
This tool is a toothed pulley locking kit designed to keep the pulley steady while replacing the timing belt.
This kit can be used on all engines with 1, 2 or 4 camshafts, it can also be used to remove injection pump pulleys. The main tool is universal, and adapts to the pulleys distance by adjusting the gap via its 2 guides. The flange can be used separately on an independent pulley.
Войти
Добавить этот товар в корзинуDocumentation
Product information
ХАРАКТЕРИСТИКИ | |
---|---|
Warranty period (years) | 5 |
Weight | 1,23 kg |