HEAVY DUTY + has been specially designed for our automatic lubricators. It is a versatile top-grade high-pressure grease for high pressure applications in heavy industry. It boasts excellent resistance to heavy loads, including at high speed, as well as good behaviour in the presence of water and excellent protection against wear and corrosion.
It is recommended for conveyor systems, lifting equipment, truck wheel hubs, high-power electric motors, water pumps, presses, and much more.
Temperature range: from -30°C to +150°C.
This grease is also available in bulk under the name HEAVY DUTY .
PRODUKTE FILTERN (0)
1 - 12 von 12 Produkten
1 - 12 von 12 Produkten