
Flanged housing for bearings on adapter sleeve, made of grey cast, for grease lubrication
Flanged housing made of ductile cast iron for through or end shaft
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 50 mm |
| D1 - Outer diameter cover | 128 mm |
| a - Housing length | 192 mm |
| c - Housing foot height | 12 mm |
| h - Bearing center height | 65 mm |
| h1 - Housing height | 172 mm |
| l1 - Housing width over covers | 81,5 mm |
| m - Mounting hole/punches distance (length) | 170 mm |
| N - Mounting hole diameter | 14 mm |
| D - Bearing seat diameter | 100 mm |
| Mass | 4,1 kg |
| Material of Housing | grey cast |

| BOLTS | | G - Fixing bolts | M12 |
| Recommended torque fixing bolts | 65 N-m |
| Cover bolts | M6x20 |
| Recommended torque cover bolts | 7 N-m |
| ASSOCIATED COMPONENTS - GENERAL | | Feltstrip | FS 8 x 6,5 x 210 |
| ASSOCIATED COMPONENTS - OPTION 1 | | Bearing | 1211 K C3 |
| Adapter sleeve | H211 |
| Fixing ring (x1) | FR100x6x3 |
| ASSOCIATED COMPONENTS - OPTION 2 | | Bearing | 2211 K C3 |
| Adapter sleeve | H311 |
| Fixing ring (x1) | FE100x85x2 |
| ASSOCIATED COMPONENTS - OPTION 3 | | Bearing | 22211 K |
| Adapter sleeve | H311 |
| Fixing ring (x1) | FE100x85x2 |