Back

Prefix and Suffix

ValueBrandCharacteristicProduct LineDescription2-NTNComponentBall bearingsConcerns inner ring & outer ring only7MC3-NTNOthersBall bearingsCeramic coated outer ring5-NTNComponentBall bearingsConcerns balls onlyCSNRDimensionBearing unitsBearing insert with cylindrical outer ring matching JIS normF-NTNMaterialBall bearingsStainless steel ball bearingTS2-NTNMaterialBall bearingsSpecial thermal treatment up to 160°CSSNRMaterialBall bearingsStainless steel ball bearingTA- / TAB-NTNMaterialBall bearingsMade of nitride treated bearing steelEC1-NTNOthersBall bearingsExpansion adjustment bearing for high temperature (maxi 150°C)U-RSHNTNOthersBall bearingsSensor bearingTS3-NTNMaterialBall bearingsSpecial thermal treatment up to 200°C7MP-NTNOthersBall bearingsPlastic molded outer ringTS4-NTNMaterialBall bearingsSpecial thermal treatment up to 250°CS-NTNMaterialBall bearingsCeramic materialAHNTNOthersBearing unitsBearing insert with hexagon bore. AH is basic number. e.g. 1AH03-9/16ASNTNOthersBearing unitsBearing insert with square bore. AS is basic number. e.g. 1AS08-7/8A-NTNAssemblyBearing unitsLubrication holes on the bearing insert outer ring opposite to the locking deviceTM- / TMB-NTNMaterialBall bearingsMade of bearing steel with special thermal treatmentC-NTNComponentBearing unitsBearing unit with cast iron cover (open version)R-NTNDimensionBall bearingsInch dimensionsEC2-NTNOthersBall bearingsExpansion adjustment bearing for ultra high temperature (maxi 180°C)EC-NTNOthersBall bearingsExpansion adjustment bearing for general purposeW-NTNDimensionBall bearingsModified widthAC-NTNOthersBall bearingsAnti-creeping bearingCM-NTNComponentBearing unitsBearing unit with cast iron cover (closed version)SM-NTNComponentBearing unitsBearing unit with steel plate cover (closed version)ZSNROthersBearing unitsZinc coated bearing insert for food processing industryXSNROthersBearing unitsBearing insert without shaft fixation, e.g. XUC…M-NTNMaterialBearing unitsBearing insert inner ring: black oxide coatingD-SNRMaterialBearing unitsDuctile housing with standard dimensions (design optimized)SSNRMaterialBearing unitsStainless steel typeBNSNTNOthersHigh precision angular contact ball bearingsHigh precision angular contact bearings for high speeds, double sided non-contact seal2LANTNMaterialHigh precision angular contact ball bearingsSpecial material with improved surface treatmentMLSNROthersHigh precision angular contact ball bearingsHigh precision angular contact bearings for high speeds5SNTNComponentHigh precision angular contact ball bearingsHybrid bearing, steel rings and ceramic ballsMLESNROthersHigh precision angular contact ball bearingsHigh precision angular contact bearings for high speeds, double sided non-contact sealS-NTNComponentBearing unitsBearing unit with steel plate cover (open version)MLCHSNROthersHigh precision angular contact ball bearingsHigh precision angular contact bearings with ceramic balls for high speedsMLECHSNROthersHigh precision angular contact ball bearingsHigh precision angular contact bearings with ceramic balls for high speeds, double sided non-contact sealCHSNRComponentHigh precision angular contact ball bearingsCeramic rolling elements8E-NTNComponentNeedle roller bearingsCase hardened cage8Q-NTNComponentNeedle roller bearingsNitrided cageHL-NTNMaterialNeedle roller bearingsSpecial needles for better lubrication10XSNRDimensionSpherical roller bearingsNon-ISO dimensionsWANTNDimensionSpherical roller bearingsNon-ISO dimensionsHSENTNOthersHigh precision angular contact ball bearingsHigh precision angular contact bearings for high speeds7E-NTNMaterialNeedle roller bearingsCase hardened outer ringHSFNTNOthersHigh precision angular contact ball bearingsHigh precision angular contact bearings for super high speedE-NTNMaterialTapered roller bearingsBearing with carburized rings and rollersTS4-NTNMaterialTapered roller bearingsHeat treatment for operation up to 250°C, for all bearing elementsEA-NTNMaterialTapered roller bearingsE- case hardened steel + carbonitriding2TS2-NTNMaterialTapered roller bearingsHeat treatment for operation up to 160°C, for the cone and the cupTS2-NTNMaterialTapered roller bearingsHeat treatment for operation up to 160°C, for all bearing elements4T-NTNMaterialTapered roller bearingsCase hardened steel & interchangeability2TS3-NTNMaterialTapered roller bearingsHeat treatment for operation up to 200°C, for the cone and the cupETA-NTNMaterialTapered roller bearingsHigh quality case hardened steel with carbonitriding & interchangeability2TS4-NTNMaterialTapered roller bearingsHeat treatment for operation up to 250°C, for the cone and the cupET-NTNMaterialTapered roller bearingsHigh quality case hardened steel & interchangeabilityECO-NTNMaterialTapered roller bearingsECO Top bearing (ETA- steel + optimized internal design) & interchangeabilityEHNTNDimensionTapered roller bearingsExtra heavy seriesHNTNDimensionTapered roller bearingsHeavy seriesHL-NTNDimensionTapered roller bearingsHL treatment on the rollersJNTNDimensionTapered roller bearingsJ-Line metric series Belong to ABMA norm. Can be associated with all other ABMA prefix (EL,EH,H,HH,HM,M,LM,L,LL)HHNTNDimensionTapered roller bearingsHeavier than heavy seriesHMNTNDimensionTapered roller bearingsHeavy medium seriesTS3-NTNMaterialTapered roller bearingsHeat treatment for operation up to 200°C, for all bearing elementsELNTNDimensionTapered roller bearingsExtra light seriesLNTNDimensionTapered roller bearingsLight seriesLLNTNDimensionTapered roller bearingsLighter than light seriesLMNTNDimensionTapered roller bearingsLight Medium seriesMNTNDimensionTapered roller bearingsMedium seriesT7FCNTNOthersTapered roller bearingsSteeper angleT7FCNTNDimensionTapered roller bearingsTapered roller bearing acc. ISO 355, with steeper angle
ValueBrandCharacteristicProduct LineDescriptionDBSNRAssemblyTapered roller bearingsBack to back arrangementDFNTN_&_SNRAssemblyHigh precision angular contact ball bearingsFace to face arrangementDBNTNAssemblyTapered roller bearingsBack to back arrangement/3ASNTNComponentNeedle roller bearingsGrease Shell Alvania S3DFSNRAssemblyTapered roller bearingsFace to face arrangementUSNRAssemblyHigh precision angular contact ball bearingsUniversal bearingGNTNAssemblyHigh precision angular contact ball bearingsBearing for universal matchingDCNTNAssemblyTapered roller bearingsDouble cup with one hole counter-bored for lockin pin2RSSNRComponentBall bearingsContact seal on both sides - Only for stainless steel deep groove ball bearings/L588NTNComponentNeedle roller bearingsPyronoc Universal N6CGD2 GD3 GD4NTNAssemblyHigh precision angular contact ball bearings2, 3, 4 universal bearings setsDBNTN_&_SNRAssemblyHigh precision angular contact ball bearingsBack to back arrangementRNTNAssemblyTapered roller bearingsCone not be interchanged with other cupSANTNAssemblyTapered roller bearingsSpecification for quick assembly of the bearing/2ASNTNComponentBall bearingsGrease Shell Alvania S2/5KNTNComponentNeedle roller bearingsGrease Multemp SRLDTNTNAssemblyTapered roller bearingsTandem arrangement/5KNTNComponentBall bearingsGrease Multemp SRL/8ANTNComponentNeedle roller bearingsGrease Alvania EP2/LP03NTNComponentNeedle roller bearingsSolid greaseDFNTNAssemblyTapered roller bearingsFace to face arrangementDU TU QUSNRAssemblyHigh precision angular contact ball bearings2, 3, 4 universal bearings sets/2ASNTNComponentNeedle roller bearingsGrease Shell Alvania S2DTNTN_&_SNRAssemblyHigh precision angular contact ball bearingsTandem arrangementA1NTNComponentBall bearingsFluorine material for the sealASNRComponentBall bearings1 row angular contact ball bearings: Polyamide cageANTNComponentBall bearingsPolyacryl material for the sealA2NTNComponentBall bearingsSilicon material for the sealAGRSNRComponentBearing unitsBearing insert with high performance seal for agriculture machinesCOESNRComponentBearing unitsBearing unit with wide steel plate cover for metric shaft (open version)COEUSNRComponentBearing unitsBearing unit with wide steel plate cover for imperial shaft (open version)D1NTNComponentBearing unitsRelubricatable typeCCESNRComponentBearing unitsBearing unit with wide steel plate cover (closed version)D3NTNComponentBearing unitsRelubricatable type with anti-rotation ball, Outer diameter with normal toleranceCOUSNRComponentBearing unitsBearing unit with narrow steel plate cover for imperial shaft (open version)DxxxSNRComponentBall bearingsGrease type if non standardD2NTNComponentBearing unitsRelubricatable type with anti-rotation ball. Outer diameter with minus toleranceCCSNRComponentBearing unitsBearing unit with narrow steel plate cover (closed version)COSNRComponentBearing unitsBearing unit with narrow steel plate cover for metric shaft (open version)ESNRComponentBall bearingsContact seal on one sideEESNRComponentBall bearingsContact seals on both sidesEESNRComponentSpherical roller bearingsSealed (2 NBR seals)EE3SNRComponentSpherical roller bearingsSealed (2 FKM seals)EANTN_&_SNRComponentSpherical roller bearingsUltage design, steel cageEE4SNRComponentSpherical roller bearingsSealed (2 HNBR seals)EG15SNRComponentSpherical roller bearingsUltage design, glass-fiber reinforced polyamid cageEMNTN_&_SNRComponentSpherical roller bearingsUltage design, massive brass cageFNTNComponentNeedle roller bearingsImproved execution for drawn cupF1NTNComponentBall bearingsMachined steel cageF1NTNComponentNeedle roller bearingsMachined steel cageF2NTNComponentBall bearingsMachined stainless steel cageG14SNRComponentBall bearingsPolyamide 6.6 cageG15SNRComponentBall bearingsPolyamide 6.6 cage with glass fibersJNTNComponentBall bearingsPressed steel cageG2SNRComponentBearing unitsBearing insert with SNR relubrication systemG1NTNComponentCylindrical roller bearingsMassive brass cageJ, JWNTNComponentNeedle roller bearingsSpecial stamped steel cageG15SNRComponentCylindrical roller bearingsPolyamide 6.6 cage with glass fibersLNTNComponentNeedle roller bearingsOne SealJNTNComponentCylindrical roller bearingsPressed steel cageJR2NTNComponentBall bearingsCage with reinforced type of pressed steelJNTNComponentTapered roller bearingsSteel cageJRNTNComponentBall bearingsBearing with pressed rivet cageL1NTNComponentSpherical roller bearingsMassive brass cagesL1NTNComponentBall bearingsMachined brass cageL1NTNComponentNeedle roller bearingsBrass cageL3NTNComponentNeedle roller bearingsAluminium cageL3SNRComponentBearing unitsBearing insert with triple lip sealL1BNTNComponentBall bearingsMachined brass cage centered on ballsL4SNRComponentBearing unitsBearing insert with multiple seal and reduced rotation torqueLB, LLBNTNComponentBall bearingsNitrile non-friction sealLB, LLBNTNComponentBearing unitsNitrile non-friction sealLH, LLHNTNComponentBall bearingsNitrile low torque sealLJ, LLJNTNComponentBearing unitsTriple lip seal (LJ:One side, LLJ:Both side)LLNTNComponentNeedle roller bearingsTwo sealsLP03NTNComponentBall bearingsStandard solid greaseLU, LLUNTNComponentBall bearingsNitrile double lip contact sealLLSNTNComponentSpherical roller bearingsSealed (2 NBR seals)MSNRComponentBall bearingsMassive brass cage, centered on ballsLS, LLSNTNComponentBearing unitsHigh torque triple lip seal (LS:one side, LLS:both side)LP09NTNComponentBall bearingsFood solid greaseLLBNTNComponentHigh precision angular contact ball bearingsNitrile non-friction seal (-25 to +120°C)MBSNRComponentBall bearingsMassive brass cage, centered on inner ringMASNRComponentBall bearingsMassive brass cage, centered on outer ringQTNTNComponentBall bearingsMore than 50% grease filling rateLU, LLUNTNComponentBearing unitsContact seal (LU:one side, LLU:both side)QT70SNRComponentSpherical roller bearingsBearing volume filled with 70% of greaseSNTNComponentNeedle roller bearingsWelded steel cageSGnSNRComponentBearing unitsBearing insert filled with special greaseT2NTNComponentHigh precision angular contact ball bearingsPolyamid resin molded cageT1NTNComponentHigh precision angular contact ball bearingsPhenolic machined cageT2NTNComponentCylindrical roller bearingsPolyamid resin molded cageT2NTNComponentBall bearingsPolyamid resin molded cageT2NTNComponentNeedle roller bearingsPolyamid resin molded cageT2XNTNComponentCylindrical roller bearingsGlass-fiber reinforced polyamid cageT2XNTNComponentBall bearingsPolyamid 6.6 + Glass fiber 25%UNTNComponentBall bearingsOpen bearing with existing groove to put seal afterwardsW2NTNComponentBearing unitsBearing insert with knurled cup point set screwsW3NTNComponentBearing unitsBearing insert with cup point set screwsUANTNComponentSpherical roller bearingsUltage design, massive brass cage centered on outer ring for vibrating applicationsW6, W66NTNComponentBearing unitsBearing insert with key bolt set screws (W6: 1 piece, W66: 2 pieces)W4NTNComponentBearing unitsBearing insert with double point set screwsW5, W55NTNComponentBearing unitsBearing insert with dog point set screws (W5: 1 piece, W55: 2 pieces)YNTNComponentBall bearingsPressed brass cageW7-nNTNComponentBearing unitsBearing insert with special set screws (2 pieces)ZSNRComponentBall bearingsShield on one sideZNTNComponentNeedle roller bearingsShield on one sideZ1, ZZ1NTNComponentBall bearingsStainless steel shieldZ, ZZNTNComponentBall bearingsSteel shieldZZSNRComponentBall bearingsShields on both sidesZZNTNComponentNeedle roller bearingsShields on both sidesZWNTNComponentNeedle roller bearingsTwo row cage/GNNTNDesignBall bearingsNormal preload/GHNTNDesignBall bearingsHeavy preload/GMNTNDesignBall bearingsMedium preloadASNRDesignBall bearingsDouble row angular contact ball bearings : PA66 + glass fiber cage ; 25° contact angle ; no filling slot Double row deep groove ball bearings: PA66 + glass fiber cage ; no filling slotA, B, CNTNDesignNeedle roller bearingsInternal design change/GLNTNDesignBall bearingsLight preloadADNTNDesignHigh precision angular contact ball bearingsContact angle 25°ANTNDesignTapered roller bearingsInternal design change (for inch items only)BNTNDesignTapered roller bearingsInternal modification (for inch items only)BSNRDesignTapered roller bearingsSteeper angle for 322xx and 323xx seriesBNTNDesignBall bearingsOne row angular contact : 40° contact angleBSNRDesignBall bearingsOne row angular contact ball bearings : 40° contact angle Double row angular contact ball bearings : Steel cage ; 32° contact angle ; with filling slotBGSNRDesignBall bearings40° contact angle, universal designBGNTNDesignBall bearings40° contact angle, universal designBNTNDesignSpherical roller bearingsNon Ultage internal design, asymmetrical rollersCNTNDesignTapered roller bearingsSteeper angle for 323xx serie (for metric items only)CSNRDesignHigh precision angular contact ball bearingsContact angle 15° for angular contact ball bearingsCNTNDesignHigh precision angular contact ball bearingsContact angle 15° for angular contact ball bearingsCNTNDesignNeedle roller bearingsSpecial thread for European interchangeability (cam followers)-CNTNDesignBearing unitsHousing designed for cast iron cover installation (threads)C2NTN_&_SNRDesignSpherical roller bearingsRadial internal clearance, C2 classC2SNRDesignBall bearingsRadial internal clearance, C2 classC2NTNDesignBearing unitsRadial internal clearance, C2 classC2NTNDesignCylindrical roller bearingsRadial internal clearance, C2 classC2NTNDesignBall bearingsRadial internal clearance, C2 classC3NTN_&_SNRDesignSpherical roller bearingsRadial internal clearance, C3 classC3SNRDesignBall bearingsRadial internal clearance, C3 classC3NTNDesignCylindrical roller bearingsRadial internal clearance, C3 classC3NTNDesignBearing unitsRadial internal clearance, C3 classC3NTNDesignBall bearingsRadial internal clearance, C3 classC4NTN_&_SNRDesignSpherical roller bearingsRadial internal clearance, C4 classC4SNRDesignBall bearingsRadial internal clearance, C4 classC4NTNDesignBearing unitsRadial internal clearance, C4 class ("C4" is standard for "HT2" type so not shown)C4NTNDesignCylindrical roller bearingsRadial internal clearance, C4 classC4NTNDesignBall bearingsRadial internal clearance, C4 classC5SNRDesignBall bearingsRadial internal clearance, C5 classC5NTNDesignCylindrical roller bearingsRadial internal clearance, C5 classC5NTN_&_SNRDesignSpherical roller bearingsRadial internal clearance, C5 classC5NTNDesignBearing unitsRadial internal clearance, C5 classC5NTNDesignBall bearingsRadial internal clearance, C5 classCMNTNDesignBall bearingsSpecial normal radial internal clearance with tighten tolerancesCNNTNDesignBearing unitsNormal clearance (bearing unit standard clearance)CSnn-nNTNDesignBall bearingsSpecial clearanceDNTNDesignTapered roller bearingsSteeper angle serie (313xx = 303xxD) (for metric items only)DNTNDesignNeedle roller bearingsLubrication holeD0NTNDesignNeedle roller bearingsNo lubrication hole (cam followers)D1NTNDesignTapered roller bearingsLubrication groove and lubrication holes on outer ringD1NTNDesignSpherical roller bearingsLubrication groove and lubrication holes on outer ringD1NTNDesignNeedle roller bearingsLubrication groove and lubrication holes on outer ringE1NTNDesignTapered roller bearingsCut crowning profile (for metric items only)DUNTNDesignTapered roller bearingsD for steeper angle serie (313xx = 303xxD), U for through hardening steel (for metric items only)EANTNDesignCylindrical roller bearingsULTAGE execution-ELNTNDesignBearing unitsNo eccentric locking collar for eccentric locking collar typeEWNTNDesignTapered roller bearingsOptimized profile for racewaysGL GN GM GHNTNDesignHigh precision angular contact ball bearingsPreloads (Light, Normal, Medium, Heavy)HSNRDesignHigh precision angular contact ball bearingsContact angle 25°HNTNDesignNeedle roller bearingsHexagonal socket (cam followers)H7SNRDesignBearing unitsSpecial tolerance of spherical bearing seat: H7HSNRDesignBearing unitsUK bearing insert equipped with adapter sleeveJ40SNRDesignCylindrical roller bearingsC4 clearance and normal precisionJ74, J84, J94SNRDesignHigh precision angular contact ball bearingsPreloads (Light, Medium, Heavy) for standard range + Precision P4J74S, J84S, J94SSNRDesignHigh precision angular contact ball bearingsPreloads (Light, Medium, Heavy) for high speed range + Precision P4KNTN_&_SNRDesignSpherical roller bearingsTapered bore, taper 1:12J30SNRDesignCylindrical roller bearingsC3 clearance and normal precisionKSNRDesignBall bearingsTapered bore, taper 1:12KNTNDesignBall bearingsTapered bore, taper 1:12K30NTN_&_SNRDesignSpherical roller bearingsTapered bore, taper 1:30LNTNDesignTapered roller bearingsSeal feature on coneLPSNRDesignBearing unitsBearing insert with anti rotation pin (opposite side of shaft fixation)MnSNRDesignBearing unitsCast housings with metric mounting thread (size) instead of through boreLPESNRDesignBearing unitsBearing insert with anti rotation pin (on side of shaft fixation)NSNRDesignSpherical roller bearingsGroove for snap ring on outer ringNSNRDesignBall bearingsGroove for snap ring on outer ringNSNRDesignBearing unitsHousing designed for steel plate cover installation (grooves)NNTNDesignBall bearingsGroove for snap ring on outer ringNNTNDesignBearing unitsBearing insert with snap ring groove on outer ringN2SNRDesignBall bearingsTwo snap rings on outer ringN1SNRDesignSpherical roller bearingsAnti rotation slot on outer ringNRSNRDesignBall bearingsGroove and snap ring on outer ringNRNTNDesignBearing unitsBearing insert with snap ring groove and snap ring on outer ringNSNTNDesignBearing unitsBearing insert with snap ring groove on opposite side of standardNRSNTNDesignBearing unitsBearing insert with snap ring groove and snap ring on opposite side of standardNRNTNDesignBall bearingsGroove and snap ring on outer ringP*NTNDesignCylindrical roller bearingsPrecision class *P*SNRDesignTapered roller bearingsPrecision class *P2NTNDesignTapered roller bearingsTolerance class 2P2SNRDesignTapered roller bearingsTolerance class 2P2SNRDesignBall bearingsTolerance class 2P2NTNDesignCylindrical roller bearingsTolerance class 2P2NTNDesignBall bearingsTolerance class 2P4NTNDesignTapered roller bearingsTolerance class 4P4SNRDesignTapered roller bearingsTolerance class 4P4NTNDesignHigh precision angular contact ball bearingsTolerance class 4P4NTNDesignCylindrical roller bearingsTolerance class 4P4NTNDesignBall bearingsTolerance class 4P42NTNDesignHigh precision angular contact ball bearingsPrecision class JIS 4 for the dimensions and JIS 2 for the run out in rotationP5NTNDesignTapered roller bearingsTolerance class 5P4SNRDesignBall bearingsTolerance class 4P5SNRDesignTapered roller bearingsTolerance class 5P5NTNDesignCylindrical roller bearingsTolerance class 5P5NTNDesignBall bearingsTolerance class 5P5SNRDesignBall bearingsTolerance class 5P6NTNDesignTapered roller bearingsTolerance class 6P6SNRDesignBall bearingsTolerance class 6P6XNTNDesignTapered roller bearingsTolerance class 6XP6NTNDesignBall bearingsTolerance class 6P63ENTNDesignBall bearingsP6 precision class + C3 internal clearance ; electric motor qualityP6XSNRDesignTapered roller bearingsTolerance class 6XP6XNTNDesignCylindrical roller bearingsTolerance class 6XPKNTNDesignTapered roller bearingsTolerance class K (ABMA, J series) (for inch items only)PX1, PX2, ...PXnNTNDesignTapered roller bearingsSpecial toleranceSSNRDesignBall bearingsSpherical outer diameter-SNTNDesignBearing unitsHousing designed for steel plate cover installation (grooves)STNTNDesignTapered roller bearingsLow torque specificationTDNTNDesignTapered roller bearingsCone with tapered boreUTGNTNDesignTapered roller bearingsUltage designV1, V2, ...VnNTNDesignTapered roller bearingsParticular specificationWSNRDesignBearing unitsThermoplastic housing without grease boreW, W-1NTNDesignBall bearingsSlot or knock out hole on ringUPNTNDesignHigh precision angular contact ball bearingsUltra precisionW33SNRDesignSpherical roller bearingsLubrication groove and lubrication holes on outer ringW34SNRDesignSpherical roller bearingsLubrication holes on inner ring (no lubrication groove)W8NTNDesignBearing unitsBearing insert with American Standard (ANSI) unified thread system (2 pieces)XNTNDesignTapered roller bearingsWidth of cone B = total width T (for metric items only)X1, X2, …XnNTNDesignTapered roller bearingsSpecial corner radii (n = number)X1, X2, Xn…NTNDesignBall bearingsChamfer modificationX1, X2, Xn…NTNDesignNeedle roller bearingsChamfer modificationASNRDimensionTapered roller bearingsConform to ISO and optimized capacityCSNRDimensionTapered roller bearingsConform to ISOISNRDimensionBearing unitsThermoplastic housing TBL with mounting thread (imperial)SNTNDimensionTapered roller bearingsOutside dimensions modification (for inch items only)FMNTNMaterialNeedle roller bearingsImproved execution for drawn cup + "Pre-bent" manufacturing processNNTNMaterialBearing unitsMaterial SC460(JIS)N1NTNMaterialBearing unitsHousing material nodular graphite cast ironNXNTNMaterialBearing unitsHousing material steel castUNTNMaterialTapered roller bearingsThrough hardening steel SUJ2 & interchangeability (for metric items only)XUNTNMaterialTapered roller bearingsX + Through hardening steel SUJ2 & interchangeability (for metric items only)YSNRMaterialBearing unitsDesign optimized cast housings with standard dimensions and zinc platingBnSNROthersBearing unitsNon-standard bearing insert with various featuresCTNTNOthersNeedle roller bearingsWelded cage + special heat treament on outer ring to increase lifespanCT1NTNOthersBearing unitsBearing insert for operating temp up to -60°CEMTRSNROthersBall bearingsElectric motor product rangeF600SNROthersBall bearingsTOPLINE range for very high temperature - Maximum 350°C, 50 rpm - Open bearing with surface treatmentF604SNROthersBall bearingsTOPLINE range for very high temperature - Maximum 350°C, 50 rpm - Shielded bearing with greaseF605SNROthersBall bearingsTOPLINE range for very high temperature - Maximum 350°C, 50 rpm - Open bearingFDSNROthersBearing unitsBearing insert for food industryFT150SNROthersBall bearingsTOPLINE range for high temperature - Maximum 150°C with FKM seals on both sidesHT2NTNOthersBearing unitsBearing insert for operating temp up to +180°CF800SNROthersSpherical roller bearingsBearing with massive brass cage for vibrating applications, special C4 clearanceF801SNROthersSpherical roller bearingsBearing with massive brass cage for vibrating applications, special C3 clearanceF802SNROthersSpherical roller bearingsBearing with massive brass cage for vibrating applications, special CN clearanceFT150ZZSNROthersBall bearingsTOPLINE range for high temperature - Maximum 150°C with shields on both sidesFG1SNROthersBearing unitsBearing insert for food industryHVZZSNROthersBall bearingsTOPLINE range- High speed bearings with shields on both sidesLSNROthersSpherical roller bearingsLow NoiseHT200SNROthersBall bearingsTOPLINE range for high temperature - Maximum 200°C with FKM seals on both sidesHT200ZZSNROthersBall bearingsTOPLINE range for high temperature - Maximum 200°C with shields on both sidesLTSNROthersBall bearingsTOPLINE range for Low Temperature - Minimum -40°C with seals on both sidesLTZZSNROthersBall bearingsTOPLINE range for Low Temperature - Minimum -60°C with shields on both sidesSRSSNROthersBearing unitsBearing insert for rubber damping ring useT04SNROthersBearing unitsBearing insert for operating temp up to -40°CT20SNROthersBearing unitsBearing insert for operating temp up to +200°C