• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe
8933 results for Automotive aftermarket solutions

8933 results for Automotive aftermarket solutions

What are the benefits of relying on SNR and NTN for your automotive spare parts?

  • A large product range: We cover more than 95% of the market needs and all European and Asian vehicle brands are equipped with our products.
  • An assortment of OEM-quality products that play an essential role in ensuring your safety: components made using original equipment production processes and produced on original equipment manufacturing lines.
  • Dedicated support teams that provide any assistance you may need: documentation, tutorial videos, technical support, and more.
  • Experience that automotive manufacturers have valued for more than 100 years: innovation, quality, safety, performance optimisation and minimisation of environmental impacts.

Our e-catalogue presents our full product range classified according to our 4 product families:

  • CHASSIS: Wheel bearing kits, wheel bearing units, drive shaft kits, CV joint kits and boot kits, brake discs with integrated bearing, wheel speed sensors, suspension kits, strut mount bearings, strut bearings, etc.
  • POWERTRAIN: Timing belt kits with and without water pump, tensioner rollers, idler rollers, accessories belt kits, crankshaft pulleys, overrunning alternator pulleys, belts, accessories belt rollers, electric water pumps, air conditioner bearings, etc.
  • DRIVELINE: Clutch release bearings, gearbox bearings
  • TRUCK: Wheel bearings, gearbox bearings, alternator bearings

 

Our e-catalogue also lists the spare part numbers that correspond to each vehicle, model, version and registration date, along with the part numbers of equivalent spare parts marketed by other brands.

Filter your products

false8070true863
ABARTH32ALFA ROMEO313ALPINE RENAULT3ASTON MARTIN2AUDI671AUTOBIANCHI18
SNR7972NTN833CLA127CLAS1
91201211225236241
7.088.029.01510.03
192225431
3141654G24 trous159062
Enrouleur219Hydraulique4PRLA23Prla2Tendeur361
1501M104M10x15M10x1, M10×1,51M10x1,514M10×1,51
28.01234.0735.0736.0838.0539.09
5.018.0310.01411.0112.01713.04
660.08525.071130.061140.061000.05505.04
45.0346.8148.0649.08949.8150.01
Pour transmission NTN205X11
Avec78Sans1
212922142392248251392626
45.01
X141
2682919302361382401
Belt in oil5H : Renforcée98H : renforcée14HT : Teflon8Ht : teflon20Standard1
14032411312543553
0, 3712042233233024242518
10.01100.0112.02814.08
7.049.0810.05611.01712.01113.060
10.0312.0413.0614.0415.0816.02
85.01286.01788.0689.01292.0495.05
586621653702761773
69.0172.0273.0775.0176.01580.01
Avec304
21.0124.0128.0130.0332.0233.03
123284129518365927101
652802822853873882
1/2" D. TORX WRENCH 50 SQUARE FOR RENAULT
Outillage Chassis
Automotive - OE Equivalent
Unit Wheel Bearings
Automotive - OE Equivalent
Unit Wheel Bearings
Automotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Unit Wheel Bearings
Automotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Unit Wheel Bearings
Automotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Unit Wheel Bearings
Automotive - OE Equivalent
10R.33108.A
Unit Wheel Bearings
Automotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
14X.30210.C
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
Heavy Duty Alternator Bearings
Automotive - OE Equivalent
Heavy Duty Alternator Bearings
Automotive - OE Equivalent
2nd GENERATION TOOL BEARING REMOVAL Ø62-85mm
Outillage Chassis
Automotive - OE Equivalent
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
30203A
Single row tapered roller bearings
Industry - Alternative
30204A
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
30205A
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
30207A
Single row tapered roller bearings
Industry - Alternative
30208A
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
30214A
Single row tapered roller bearings
Industry - Alternative
30216U
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
30306A
Single row tapered roller bearings
Industry - Alternative
Heavy Duty Gearbox and Differential Bearings
Automotive - OE Equivalent
32005.VS02H100
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
Unit Wheel Bearings
Automotive - OE Equivalent
32007A
Single row tapered roller bearings
Industry - Alternative
32009.V.C12.UA
Passenger Cars Gearbox Bearings
Automotive - OE Equivalent
32010A
Single row tapered roller bearings
Industry - Alternative
32011A
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32012A
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32013A
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32014AP6X
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32016XU
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32017XU
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32018XU
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32020XU
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent
32021XU
Single row tapered roller bearings
Industry - AlternativeAutomotive - OE Equivalent