This kit contains the following reference(s)
- 10N.6206.F111.B
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,2 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Width 1 | 16 mm |
The E-shop will be temporarily unavailable on 8 and 9 February. You will be able to order again from 10th February. Thank you for your understanding.
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,2 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Width 1 | 16 mm |