Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 35 mm |
| Fitting position | Train avant |
| Bearing type | AB |
| Internal diameter n°1 (wheel) | 35 mm |
| External diameter 1 (wheel) | 72 mm |
| Width 1 (wheel) | 17 mm |
| Weight | 0,295 kg |