Reference 10R.32005.V.C12.UA
This kit contains the following reference(s)
- 10R.32005.V.C12.UA
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 25 mm |
| Width 1 | 15 mm |
| Gearbox code | BH3/4 |
| External diameter 1 | 47 mm |
| Weight | 0,104 kg |