Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

10X22211EAKW33EEC3 - SNR

10X22211EAKW33EEC3

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter55 mm
D - External diameter100 mm
B - Bearing/Inner ring width31 mm
d2 - External diameter inner ring63,4 mm
D1 - Inner diameter outer ring93,9 mm
rs - Min fillet radius1,5 mm
Number of lubrication holes3
b - Groove width6,35 mm
k - Hole diameter3 mm
Associated sleeve referenceH311E
Radial clearance classC3
Mass0,938 kg
PRODUCT PERFORMANCE
C - Dynamic load155 kN
C0 - Static load148 kN
Cu - Fatigue limit load18 kN
e - Coefficient0.23
Y0 - Static axial load coefficient2.89
Y1 - Lower axial load coefficient2.95
Y2 - Upper axial load coefficient4.4
N lim - Mechanical Limit Speed1700 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)7,62 Hz
BPFI - Over rolling frequency on inner (60 rpm)10,38 Hz
BSF - Over rolling frequency on rolling element (60 rpm)6,294 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,147 Hz
FTF - Rotational frequency - cage (60 rpm)0,423 Hz
ABUTMENT
da max - Max shoulder diameter IR63,4 mm
da min - Min shoulder diameter IR63,4 mm
db - Min diameter for Sleeve60 mm
Ce - Min length fro Sleeve4 mm
Da max - Max shoulder diameter OR93,9 mm
ra max - Max shaft & housing fillet radius1,5 mm

Industry Calcul Factors

Calcul factors image