The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 95 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 51 mm |
d2 - External diameter inner ring | 107,3 mm |
D1 - Inner diameter outer ring | 156,4 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 3 |
b - Groove width | 9,54 mm |
k - Hole diameter | 4,5 mm |
Radial clearance class | CN |
Mass | 4,45 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 416 kN |
C0 - Static load | 417 kN |
Cu - Fatigue limit load | 46,5 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.89 |
Y1 - Lower axial load coefficient | 2.95 |
Y2 - Upper axial load coefficient | 4.4 |
Nlim - Mechanical Limit Speed | 1000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 7,125 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 9,875 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,419 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,951 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 107,3 mm |
da min - Min shoulder diameter IR | 107 mm |
db - Min diameter for Sleeve | 0 mm |
Da max - Max shoulder diameter OR | 158 mm |
ra max - Max shaft & housing fillet radius | 2 mm |