A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 21 mm |
| Gearbox code | MJ1 |
| External diameter 1 (Gearbox) | 69 mm |
| Internal diameter n°1 (Gearbox) | 30 mm |
| External diameter 2 (Gearbox) | 75 mm |