
Self-aligning ball bearing, pressed steel cage, tapered bore, open
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 35 mm |
| D - External diameter | 72 mm |
| B - Bearing/Inner ring width | 17 mm |
| rs - Min fillet radius | 1,1 mm |
| Associated sleeve reference | H207X |
| Radial clearance class | C3 |
| Precision class | P0 |
| Mass | 0,33 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 15,9 kN |
| C0 - Static load | 5,1 kN |
| Cu - Fatigue limit load | 0,21 kN |
| e - Coefficient | 0.23 |
| Y0 - Static axial load coefficient | 2.8 |
| Y1 - Lower axial load coefficient | 2.7 |
| Y2 - Upper axial load coefficient | 4.2 |
| N lim - Oil lubrication limit speed | 10000 tr/min |
| N lim - Grease lubrication limit speed | 8500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 41,5 mm |
| da max - Max shoulder diameter IR | 46 mm |
| db - Min diameter for Sleeve | 38 mm |
| Ce - Min length fro Sleeve | 5 mm |
| Da max - Max shoulder diameter OR | 65,5 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |
