
Self-aligning ball bearing, pressed steel cage, open
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Internal diameter | 90 mm |
| D - External diameter | 160 mm |
| B - Bearing/Inner ring width | 30 mm |
| d1 - External diameter inner ring | 112,7 mm |
| D1 - Inner diameter outer ring | 138,2 mm |
| rs - Min fillet radius | 2 mm |
| Radial clearance class | C3 |
| Precision class | P0 |
| Mass | 2,516 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 56,4 kN |
| C0 - Static load | 23,5 kN |
| Cu - Fatigue limit load | 0,96 kN |
| e - Coefficient | 0.17 |
| Y0 - Static axial load coefficient | 3.93 |
| Y1 - Lower axial load coefficient | 3.76 |
| Y2 - Upper axial load coefficient | 5.81 |
| N ref - Reference thermal speed | 4800 tr/min |
| N lim - Mechanical Limit Speed | 5400 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 8,299 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 10,701 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 7,736 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,868 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,437 Hz |
| ABUTMENT | | da min - Min shoulder diameter IR | 99 mm |
| Da max - Max shoulder diameter OR | 151 mm |
| ra max - Max shaft & housing fillet radius | 2 mm |
