Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 12 mm |
| D - External diameter | 37 mm |
| B - Bearing/Inner ring width | 12 mm |
| rs - Min fillet radius | 1 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,068 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 9,65 kN |
| C0 - Static load | 2,16 kN |
| Cu - Fatigue limit load | 0,078 kN |
| e - Coefficient | 0.33 |
| Y0 - Static axial load coefficient | 2 |
| Y1 - Lower axial load coefficient | 1.9 |
| Y2 - Upper axial load coefficient | 2.9 |
| N lim - Oil lubrication limit speed | 22000 tr/min |
| N lim - Grease lubrication limit speed | 18000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 17 mm |
| Da max - Max shoulder diameter OR | 32 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |