Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Double-row self-aligning ball bearings

1303G14C3 - SNR

1303G14C3

Self-aligning ball bearing, polyamide cage, open

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter17 mm
D - External diameter47 mm
B - Bearing/Inner ring width14 mm
d1 - External diameter inner ring26,5 mm
D1 - Inner diameter outer ring36,8 mm
rs - Min fillet radius1 mm
Radial clearance classC3
Precision classP0
Mass0,13 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load12,5 kN
C0 - Static load3,2 kN
Cu - Fatigue limit load0,15 kN
e - Coefficient0.32
Y0 - Static axial load coefficient2.03
Y1 - Lower axial load coefficient1.94
Y2 - Upper axial load coefficient3
N ref - Reference thermal speed13000 tr/min
N lim - Mechanical Limit Speed21000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,278 Hz
BPFI - Over rolling frequency on inner (60 rpm)6,722 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,182 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,091 Hz
FTF - Rotational frequency - cage (60 rpm)0,389 Hz
ABUTMENT
da min - Min shoulder diameter IR22 mm
Da max - Max shoulder diameter OR42 mm
ra max - Max shaft & housing fillet radius1 mm
undefined