Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 50 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 27 mm |
rs - Min fillet radius | 2 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,23 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 43,5 kN |
C0 - Static load | 14,1 kN |
Cu - Fatigue limit load | 0,35 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.8 |
Y1 - Lower axial load coefficient | 2.7 |
Y2 - Upper axial load coefficient | 4.2 |
N lim - Oil lubrication limit speed | 6700 tr/min |
N lim - Grease lubrication limit speed | 5600 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 59 mm |
Da max - Max shoulder diameter OR | 101 mm |
ra max - Max shaft & housing fillet radius | 2 mm |